For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
XSDR VA - Banjo coupling, throttle free, angle 90°
Bill of material
XSDR NW 03 HS VA
DES
Identifier
XSDR NW 03 HS VA
SER
Series
Heavy
PRES
Pressure
PN 315 bar
OD
Pipe diameter OD
6 mm
G
Thread G
G 1/4" -19
D
Diameter D
18.0 mm
I
Length I
12.0 mm
L1
Length L1
34.5 mm
L2
Length L2
16.0 mm
L4
Length L4
16.5 mm
L7
Length L7
23.5 mm
S1
Width across flats S1
22 mm
S2
Width across flats S2
22 mm
S4
Width across flats S4
8 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.